Through-beam sensors
PNP Normally closed (NC)
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BLE 18MR-PA-1PP-E5-C-S4 | BOS 18MR-PA-RE20-S4 | |
|
-
List price
|
-
List price
|
|
| Series | 18MR | 18MR |
|---|---|---|
| Dimension | Ø 18 x 18 mm | Ø 18 x 92 mm |
| Interface |
PNP Normally open (NO) PNP Normally closed (NC) |
PNP Normally open (NO) PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (receiver) | Through-beam sensor (receiver) |
| Light type | LED Red light | LED Red light |
| Range | 0...20 m | 0...20 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | Brass, Chrome-plated | Brass, nickel-plated |
| Material sensing surface | Glass | Glass |
| Operating voltage Ub | 10...36 VDC | 10...30 VDC |
| Approval/Conformity |
CE EAC WEEE |
CE cULus WEEE UKCA |
| Beam characteristic | - | Divergent |