Through-beam sensors
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BLS 18MR-XX-1P-E5-L-S4 | BOS 18MR-XT-RS20-S4 | |
|
-
List price
|
-
List price
|
|
| Series | 18MR | 18MR |
|---|---|---|
| Dimension | Ø 18 x 18 mm | Ø 18 x 92 mm |
| Input function | Test (Emitter off) | - |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (Emitter) | Through-beam sensor (Emitter) |
| Light type | LED Red light | LED Red light |
| Range | 0...20 m | 0...20 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | Brass, Chrome-plated | Brass, nickel-plated |
| Material sensing surface | Glass | Glass |
| Operating voltage Ub | 10...36 VDC | 10...30 VDC |
| Approval/Conformity |
CE EAC WEEE |
CE cULus WEEE UKCA |
| Beam characteristic | - | Divergent |