Through-beam sensors
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 5K-NO-IX10-S75 | BOS R090K-NU-RX10-S75 | |
|
-
List price
|
-
List price
|
|
| Series | 5K | R090K |
|---|---|---|
| Dimension | 10.8 x 43.5 x 19.5 mm | 10.7 x 43.5 x 19.5 mm |
| Interface | NPN Normally closed (NC) | NPN NO/NC |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor | Through-beam sensor |
| Light type | Infrared | LED Red light |
| Range | 0...20 m | 0...20 m |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1, 4-pin |
| Housing material |
PC PBT |
PC PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE EAC WEEE |
cULus CE UKCA WEEE |
| Trademark | Global | - |
| Beam characteristic | - | Divergent |