Similar Illustration
Only CAD model download is supported
Diffuse sensors
Series
5K
Dimension
10.8 x 32.7 x 19.5 mm
Interface
NPN: Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, (energetic)
Recommended alternative
BOS02A0
Diffuse sensors
BOS R090K-NU-ID11-02
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 5K-NS-ID10-02 | BOS R090K-NU-ID11-02 | |
|
-
List price
|
-
List price
|
|
| Series | 5K | R090K |
|---|---|---|
| Dimension | 10.8 x 32.7 x 19.5 mm | 10.7 x 32.7 x 19.5 mm |
| Interface | NPN: Normally open (NO) | NPN NO/NC |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, (energetic) | Diffuse sensor, (energetic) |
| Beam characteristic | Divergent | Divergent |
| Light type | Infrared | LED Infrared |
| Range | 0...900 mm | 0...1000 mm |
| Connection | Cable, 2.00 m, PVC | Cable, 2.00 m, PVC |
| Housing material |
PC PBT |
PC PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE WEEE UKCA |
cULus CE UKCA WEEE |
| Trademark | Global | - |
| Light spot size | - | Ø 70 mm at 500 mm |
Only CAD model download is supported