Diffuse sensors
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 5K-NS-RH12-S75 | BOS R090K-NU-RH10-S75 | |
|
-
List price
|
-
List price
|
|
| Series | 5K | R090K |
|---|---|---|
| Dimension | 10.8 x 43.2 x 19.5 mm | 10.7 x 43.5 x 19.5 mm |
| Interface | NPN Normally open (NO) | NPN NO/NC |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation |
| Special optical feature | Background suppression | Background suppression |
| Light type | LED Red light | LED Red light |
| Range | 40...200 mm | 20...350 mm |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1, 4-pin |
| Housing material |
PC PBT |
PC PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE WEEE UKCA |
cULus CE UKCA WEEE |
| Trademark | Global | - |
| Beam characteristic | - | Focus, typical at 90 mm |
| Light spot size | - | Ø 4.5 mm at 60 mm |