Cylindrical throughbeam photoelectric sensors with M18 thread and different types of light
|
|
Recommended successor product
|
|
|
|
|
|
| BLE 18K-WS-7P-BO-L-03 | BLE 18KF-PA-1PP-C-02 | |
|
-
List price
|
-
List price
|
|
| Series | 18K | 18KF |
|---|---|---|
| Dimension | Ø 18 x 88 mm | Ø 18 x 77 mm |
| Interface | Thyristor + diode bridge Normally open (NO) |
PNP Normally open (NO) PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (receiver) | Through-beam sensor (receiver) |
| Light type | Infrared | Infrared |
| Range | 0...16 m | 0...20 m |
| Connection | Cable, 3.00 m, PVC | Cable, 2.00 m, PVC |
| Housing material | PA 12 | PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 20...240 VAC | 10...30 VDC |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA cULus WEEE |
| Trademark | - | Global |