Cylindrical throughbeam photoelectric sensors with M18 thread and different types of light
|
|
Recommended successor product
|
|
|
|
|
|
| BLS 18K-XX-7P-BO-L-03 | BLS 18KF-XX-1P-L-02 | |
|
-
List price
|
-
List price
|
|
| Series | 18K | 18KF |
|---|---|---|
| Dimension | Ø 18 x 88 mm | Ø 18 x 67 mm |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (Emitter) | Through-beam sensor (Emitter) |
| Light type | Infrared | Infrared |
| Range | 0...16 m | 0...20 m |
| Connection | Cable, 3.00 m, PVC | Cable, 2.00 m, PVC |
| Housing material | PA 12 | PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 20...240 VAC | 10...30 VDC |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA cULus WEEE |
| Input function | - | Test (Emitter off) |
| Trademark | - | Global |