Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Through-beam sensors
Series
18M
Dimension
Ø 18 x 81.5 mm
Interface
NPN Normally open (NO)
NPN Normally closed (NC)
NPN Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Recommended alternative
BOS01R0
Through-beam sensors
BOS 18M-NA-LE20-S4
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 18M-NA-LE10-S4 | BOS 18M-NA-LE20-S4 | |
|
-
List price
|
-
List price
|
|
| Series | 18M | 18M |
|---|---|---|
| Dimension | Ø 18 x 81.5 mm | Ø 18 x 75 mm |
| Interface |
NPN Normally open (NO) NPN Normally closed (NC) |
NPN: Normally open (NO) NPN: Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (receiver) | Through-beam sensor (receiver) |
| Light type | Red light | Red light |
| Range | 0...60 m | 0...60 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PMMA | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
cULus CE UKCA WEEE |
Only CAD model download is supported