Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Retroreflective sensors
Series
18M
Dimension
Ø 18 x 81.5 mm
Interface
NPN Normally open (NO)
NPN Normally closed (NC)
NPN Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Recommended alternative
BOS01R5
Retroreflective sensors
BOS 18M-NA-LR20-S4
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 18M-NA-LR10-S4 | BOS 18M-NA-LR20-S4 | |
|
-
List price
|
-
List price
|
|
| Series | 18M | 18M |
|---|---|---|
| Dimension | Ø 18 x 81.5 mm | Ø 18 x 75 mm |
| Interface |
NPN Normally open (NO) NPN Normally closed (NC) |
NPN: Normally open (NO) NPN: Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Light type | Laser Red light | Laser Red light |
| Range | 0...16 m | 0...16 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PMMA | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
cULus CE UKCA WEEE |
| Beam characteristic | - | Collimated |
| Light spot size | - | Ø 10 mm at 16 m |
Only CAD model download is supported