Retroreflective sensors
PNP Normally closed (NC)
|
Discontinued
|
Recommended successor product
|
Further alternative
|
|
|
|
|
|
|
| BOS 18M-PA-LR10-S4 | BOS 18M-PA-LR20-S4 | BOS 18M-PA-LR10-S4S | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Series | 18M | 18M | 18M |
|---|---|---|---|
| Dimension | Ø 18 x 81.5 mm | Ø 18 x 75 mm | Ø 18 x 81.5 mm |
| Interface |
PNP Normally open (NO) PNP Normally closed (NC) |
PNP Normally open (NO) PNP Normally closed (NC) |
PNP Normally open (NO) PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor | Retroreflective sensor |
| Light type | Laser Red light | Laser Red light | Laser Red light |
| Range | 0...16 m | 0...16 m | 0...16 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | Brass, nickel-plated | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PMMA | Glass | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
| Beam characteristic | - | Collimated | - |
| Light spot size | - | Ø 10 mm at 16 m | - |