Which attributed do you want to keep?
Product description
Whatever your application, Balluff offers you a wide range of retroreflective sensors. These enable you to reliably detect objects regardless of surface, color, and material. If you use a polarizing filter, our retroreflective sensors even enable you to detect shiny objects.
The transmitter and receiver are housed together in a single unit so that you can easily mount this light barrier and align it quickly with its generous mounting tolerances.
You select the most suitable light type based on your requirements. Depending on the model, our retroreflective sensors work with highly visible red light, invisible infrared light, or very precise laser light that is ideally suited for detecting small parts.
- Series
- 18MR
- Dimension
- Ø 18 x 93.5 mm
- Interface
- PNP normally open (NO)
PNP normally closed (NC) - Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Retroreflective sensor
- Light type
- Laser red light
- Range
- 0...9 m
- Connection
- Connector, M12x1-Male, 4-pin
- Housing material
- Brass, nickel-plated
- Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
- CE, cULus, EAC, WEEE
Technical documentation
-
Datasheet
-
MTTF Certificate
-
Disposal
Product documentation
-
Declaration of Compliance
-
Installation/Assembly manual
-
Manual
- ETIM 4.0
- EC002717
- ETIM 5.0
- EC002717
- ETIM 6.0
- EC002717
- ETIM 7.0
- EC002717
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528
- [email protected] 6.0
- 27-27-09-02
- [email protected] 8.1
- 27-27-09-02