Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cubic diffuse sensors with different light types for washdown
Special characteristics
Washdown
Series
23K
Dimension
23 x 51 x 52.4 mm
Interface
PNP: NO/NC
Input function
Light-on/dark-on
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BOS 23K-PU-LH20-S4 | BOS 23K-PU-LH10-S4 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | Washdown |
|---|---|---|
| Series | 23K | 23K |
| Dimension | 23 x 51 x 52.4 mm | 23 x 51 x 52.4 mm |
| Interface | PNP: NO/NC | PNP: NO/NC |
| Input function | Light-on/dark-on | Light-on/dark-on |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation |
| Special optical feature | Background suppression | Background suppression |
| Beam characteristic | Collimated | Collimated |
| Light spot size | 2.5 x 3.5 mm at 800 mm | 2.2 x 2.2 mm at 800 mm |
| Light type | Laser Red light | Laser Red light |
| Range | 5...800 mm | 5...800 mm |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material |
PC ABS |
PC ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 12...30 VDC | 10...30 VDC |
| Approval/Conformity |
Ecolab CE cULus WEEE |
CE Ecolab cULus WEEE |
Only CAD model download is supported