Similar Illustration
Only CAD model download is supported
Cubic diffuse sensors with different types of light up to 3.5 m range
Series
50K
Dimension
28.5 x 80.5 x 62 mm
Interface
PNP Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, Triangulation
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BOS 50K-PS-RH12-S4 | BOS 50K-PSV-RH12-S4 | BOS 50K-PA-RH12-S4 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Series | 50K | 50K | 50K |
|---|---|---|---|
| Dimension | 28.5 x 80.5 x 62 mm | 28.5 x 80.5 x 62 mm | 28.5 x 80.5 x 62 mm |
| Interface | PNP Normally open (NO) | PNP Normally open (NO) |
PNP Normally open (NO) PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation |
| Special optical feature | Background suppression | Background suppression | Background suppression |
| Beam characteristic | Divergent | Divergent | Divergent |
| Light type | LED Red light | LED Red light | LED Red light |
| Light spot size | 60 x 60 mm at Sr | 60 x 60 mm at Sr | 60 x 60 mm at Sr |
| Range | 200...2000 mm | 200...2000 mm | 200...2000 mm |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material |
PC ABS |
PC ABS |
PC ABS |
| Material sensing surface | Glass | Glass | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported