Similar Illustration
Only CAD model download is supported
Through-beam sensors
Series
Q08M
Dimension
8 x 44 x 8 mm
Interface
PNP Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
|
|
|
|
|
|
| BOS Q08M-PS-LE20-00,2-S49 | BOS Q08M-PS-LE21-00,2-S49 | BOS Q08M-PS-LE21-01,2-S49 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Series | Q08M | Q08M | Q08M |
|---|---|---|---|
| Dimension | 8 x 44 x 8 mm | 8 x 44 x 8 mm | 8 x 44 x 8 mm |
| Interface | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (receiver) | Through-beam sensor (receiver) | Through-beam sensor (receiver) |
| Light type | Laser Red light | Laser Red light | Laser Red light |
| Range | 0...3 m | 0...3 m | 0...3 m |
| Connection | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.20 m | Cable with connector, M8x1-Male, 3-pin, 1.20 m |
| Housing material | Zinc, Die casting, nickel-plated | Zinc, Die casting, nickel-plated | Zinc, Die casting, nickel-plated |
| Material sensing surface | PMMA | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported