Similar Illustration
Only CAD model download is supported
Diffuse sensor with background suppression
Series
63M
Dimension
35 x 70 x 90 mm
Interface
2x PNP Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Light time-of-flight
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 63M-PS-LH13-S4 | BOD 37M-LB01-S92 | |
|
-
List price
|
-
List price
|
|
| Series | 63M | 37M |
|---|---|---|
| Dimension | 35 x 70 x 90 mm | 60 x 37 x 72.3 mm |
| Interface | 2x PNP Normally open (NO) |
Analog, current 4…20 mA linear rising/falling 2x PNP/NPN/push-pull NO/NC |
| Principle of operation | Photoelectric sensor | Photoelectric distance sensor BOD |
| Principle of optical operation | Light time-of-flight | Light time-of-flight |
| Special optical feature | Background suppression | - |
| Beam characteristic | Collimated | Collimated |
| Light type | Laser Red light | Laser Red light |
| Light spot size | Ø 10 mm at 6 m | Ø 15 mm at 8 m |
| Range | 200...6000 mm | 200...10000 mm |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 5-pin |
| Housing material | Aluminum, Die casting, Painted | Zinc, Die casting |
| Material sensing surface | Glass | - |
| Operating voltage Ub | 15...30 VDC | 19.2...28.8 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
| Accuracy | - | ±0.1 % FS |
| Repeat accuracy | - | 0.01 % FS |
| Resolution | - | ≤ 1.0 mm |
Only CAD model download is supported