Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylindrical diffuse sensors with M18 thread and different types of light
Series
18M
Dimension
Ø 18 x 75 mm
Interface
PNP: Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, Triangulation
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BOS 18M-PSV-RH22-S4 | BOS 18M-PA-RH22-S4 | BOS 18M-PS-RH22-S4 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Series | 18M | 18M | 18M |
|---|---|---|---|
| Dimension | Ø 18 x 75 mm | Ø 18 x 75 mm | Ø 18 x 75 mm |
| Interface | PNP: Normally open (NO) |
PNP: Normally open (NO) PNP: Normally closed (NC) |
PNP: Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation |
| Special optical feature | Background suppression | Background suppression | Background suppression |
| Beam characteristic | Divergent | Divergent | Divergent |
| Light spot size | 27 x 27 mm at 300 mm | 27 x 27 mm at 300 mm | 27 x 27 mm at 300 mm |
| Light type | LED Red light | LED Red light | LED Red light |
| Range | 30...300 mm | 30...300 mm | 30...300 mm |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | Brass | Brass | Brass |
| Material sensing surface | Glass | Glass | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
cULus CE WEEE UKCA |
CE UKCA cULus WEEE |
Only CAD model download is supported