Which attributed do you want to keep?
Product description
Whatever your application, Balluff offers you a wide range of retroreflective sensors. These enable you to reliably detect objects regardless of surface, color, and material. If you use a polarizing filter, our retroreflective sensors even enable you to detect shiny objects.
The transmitter and receiver are housed together in a single unit so that you can easily mount this light barrier and align it quickly with its generous mounting tolerances.
You select the most suitable light type based on your requirements. Depending on the model, our retroreflective sensors work with highly visible red light, invisible infrared light, or very precise laser light that is ideally suited for detecting small parts.
- Series
- 18M
- Dimension
- Ø 18 x 75 mm
- Interface
- NPN NO NPN NC
- Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Retroreflective sensor
- Beam characteristic
- Divergent
- Light type
- LED, red light
- Light spot size
- Ø 300 mm at 7 m
- Range
- 0...7 m
- Connection
- Connector, M12x1-Male, 4-pin
- Housing material
- Brass, nickel plated
- Material sensing surface
- Glass, anti-glare
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
- cULus, CE, EAC, WEEE
Technical documentation
-
Datasheet
-
MTTF Certificate
-
Disposal
Product documentation
-
Declaration of Compliance
-
Installation/Assembly manual
-
Manual
- ETIM 4.0
- EC002717
- ETIM 5.0
- EC002717
- ETIM 6.0
- EC002717
- ETIM 7.0
- EC002717
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528
- [email protected] 6.0
- 27-27-09-02
- [email protected] 8.1
- 27-27-09-02