Cylindrical diffuse sensors with M8 thread and different types of light
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BOS 08E-PS-KF20-00,2-S49 | BOS 08E-PS-KF20-S49 | BOS 08E-PS-KF20-02 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Series | 08E | 08E | 08E |
|---|---|---|---|
| Dimension | Ø 8 x 40 mm | Ø 8 x 40 mm | Ø 8 x 40 mm |
| Interface | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation |
| Special optical feature | Background suppression | Background suppression | Background suppression |
| Beam characteristic | Divergent | Divergent | Divergent |
| Light type | LED Red light | LED Red light | LED Red light |
| Light spot size | Ø 2.5 mm Light exit | Ø 2.5 mm Light exit | Ø 2.5 mm Light exit |
| Range | 20 mm | 20 mm | 20 mm |
| Connection | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR | Connector, M8x1-Male, 3-pin | Cable, 2.00 m, PUR |
| Housing material | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PMMA | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE Ecolab |
cULus CE UKCA WEEE Ecolab |
CE UKCA cULus WEEE Ecolab |