Similar Illustration
Only CAD model download is supported
Cylindrical diffuse sensors with M8 thread and different types of light
Series
08E
Dimension
Ø 8 x 40 mm
Interface
NPN Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, Triangulation
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BOS 08E-NS-KF20-00,2-S49 | BOS 08E-NS-KH22-00,2-S49 | BOS 08E-NS-KF20-S49 | BOS 08E-NS-KH22-S49 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Series | 08E | 08E | 08E | 08E |
|---|---|---|---|---|
| Dimension | Ø 8 x 40 mm | Ø 8 x 40 mm | Ø 8 x 40 mm | Ø 8 x 40 mm |
| Interface | NPN Normally open (NO) | NPN Normally open (NO) | NPN Normally open (NO) | NPN Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation |
| Special optical feature | Background suppression | Background suppression | Background suppression | Background suppression |
| Beam characteristic | Divergent | Divergent | Divergent | Divergent |
| Light type | LED Red light | LED Red light | LED Red light | LED Red light |
| Light spot size | Ø 2.5 mm Light exit | Ø 2.5 mm Light exit | Ø 2.5 mm Light exit | Ø 2.5 mm Light exit |
| Range | 20 mm | 7...30 mm | 20 mm | 7...30 mm |
| Connection | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Housing material | Stainless steel | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PMMA | PMMA | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE Ecolab |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE Ecolab |
cULus CE UKCA WEEE |
Only CAD model download is supported