Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inexpensive and small entry-level version of our cubic throughbeam photoelectric sensors
Series
5K
Dimension
10.8 x 32.7 x 19.5 mm
Interface
PNP: NO/NC
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BOS 5K-PU-LX10-02 | BOS 5K-PU-LX10-00,2-S4 | |
|
-
List price
|
-
List price
|
|
| Series | 5K | 5K |
|---|---|---|
| Dimension | 10.8 x 32.7 x 19.5 mm | 10.8 x 32.7 x 19.5 mm |
| Interface | PNP: NO/NC | PNP: NO/NC |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor | Through-beam sensor |
| Beam characteristic | Divergent | Divergent |
| Light type | Laser Red light | Laser Red light |
| Light spot size | Ø 5 mm at 3 m | Ø 5 mm at 3 m |
| Range | 0...30 m | 0...30 m |
| Connection | Cable, 2.00 m, PVC | Cable with connector, M12x1-Male, 4-pin, 0.20 m, PVC |
| Housing material |
PC PBT |
PC PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE WEEE UKCA |
CE WEEE UKCA |
Only CAD model download is supported