Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Diffuse sensors
Series
6K
Dimension
12 x 41.5 x 21.6 mm
Interface
PNP: NO/NC
Input function
Same function as button
Key disable on/off
Key disable on/off
Principle of operation
Photoelectric sensor
Recommended alternative
BOS02CP
Diffuse sensors
BOS 6K-UI-RH10-S75
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 6K-PU-RH10-S75 | BOS 6K-UI-RH10-S75 | |
|
-
List price
|
-
List price
|
|
| Series | 6K | 6K |
|---|---|---|
| Dimension | 12 x 41.5 x 21.6 mm | 12 x 34 x 21.6 mm |
| Interface | PNP: NO/NC |
IO-Link-Device: 1.1.3 PNP/NPN/IO-Link: NO/NC |
| Input function |
Same function as button Key disable on/off |
Key disable on/off Same function as button |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation |
| Special optical feature | Background suppression | Background suppression |
| Beam characteristic | Focus, typical at 50 mm | Divergent |
| Light spot size | 5 x 5 mm at focal point | 15 x 15 mm at 200 mm |
| Light type | LED Red light | LED Red light |
| Range | 1...200 mm | 1...200 mm |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin |
| Housing material | ABS | ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported