Similar Illustration
Only CAD model download is supported
Through-beam sensors
Series
6K
Dimension
12 x 41 x 21.6 mm
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (Emitter)
Beam characteristic
Divergent
Recommended alternative
BOS02F3
Through-beam sensors
BOS 6K-XI-LS10-S75
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
|
|
|
|
|
|
| BOS 6K-XT-LS10-S75 | BOS 6K-XI-LS10-S75 | BOS 6K-XT-LS10-S49 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Series | 6K | 6K | 6K |
|---|---|---|---|
| Dimension | 12 x 41 x 21.6 mm | 12 x 34 x 21.6 mm | 12 x 41 x 21.6 mm |
| Principle of operation | Photoelectric sensor | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (Emitter) | Through-beam sensor (Emitter) | Through-beam sensor (Emitter) |
| Beam characteristic | Divergent | Divergent | Divergent |
| Light type | Laser Red light | Laser Red light | Laser Red light |
| Light spot size | 14 x 14 mm at 20 m | 13 x 13 mm at 18 m | 14 x 14 mm at 20 m |
| Range | 0...18 m | 0...18 m | 0...18 m |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 3-pin |
| Housing material | ABS | ABS | ABS |
| Material sensing surface | PMMA | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE WEEE |
CE UKCA cULus WEEE |
cULus CE WEEE |
| Interface | - |
IO-Link-Device: 1.1.3 Push-Pull/IO-Link |
- |
| Input function | - | Test input | - |
Only CAD model download is supported