Similar Illustration
Only CAD model download is supported
Retroreflective sensors
Special characteristics
Washdown
Series
23K
Dimension
23 x 51 x 52.4 mm
Interface
PNP: Normally open (NO)
PNP: Normally closed (NC)
PNP: Normally closed (NC)
Principle of operation
Photoelectric sensor
Recommended alternative
BOS008L
Retroreflective sensors
BOS 26K-PA-1LQP-S4-C
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 23K-PA-LK10-S4 | BOS 26K-PA-1LQP-S4-C | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | - |
|---|---|---|
| Series | 23K | 26K |
| Dimension | 23 x 51 x 52.4 mm | 17 x 50 x 50 mm |
| Interface |
PNP: Normally open (NO) PNP: Normally closed (NC) |
PNP Normally open (NO) PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Special optical feature | Coaxial optics | Coaxial optics |
| Beam characteristic | Divergent | Collimated |
| Light type | Laser Red light | Laser Red light |
| Light spot size | Ø 22 mm at 20 m | Ø 20 mm at 20 m |
| Range | 0...20 m | 0...25 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material |
PC ABS |
ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
Ecolab CE cULus WEEE |
cULus CE WEEE |
Only CAD model download is supported