Cylindrical diffuse sensors with M12 thread and different light types
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BOS 12M-PS-RD10-S4 | BOS 12M-PS-RD10-02 | BOS 12M-PO-RD10-S4 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Series | 12M | 12M | 12M |
|---|---|---|---|
| Dimension | Ø 12 x 60 mm | Ø 12 x 60 mm | Ø 12 x 60 mm |
| Interface | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, (energetic) | Diffuse sensor, (energetic) | Diffuse sensor, (energetic) |
| Beam characteristic | Divergent | Divergent | Divergent |
| Light type | LED Red light | LED Red light | LED Red light |
| Light spot size | 28 x 28 mm at 250 mm | 28 x 28 mm at 250 mm | 28 x 28 mm at 250 mm |
| Range | 0...250 mm | 1...250 mm | 0...250 mm |
| Connection | Connector, M12x1-Male, 4-pin | Cable, 2.00 m, PVC | Connector, M12x1-Male, 4-pin |
| Housing material | Brass, nickel-plated | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PMMA | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Trademark | Global | Global | Global |