Similar Illustration
Only CAD model download is supported
Cylindrical diffuse sensors with M12 thread and different light types
Series
12M
Dimension
Ø 12 x 60 mm
Interface
2x PNP: Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, Triangulation
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BOS 12M-PSV-RF10-S4 | BOS 12M-PA-RF10-S4 | |
|
-
List price
|
-
List price
|
|
| Series | 12M | 12M |
|---|---|---|
| Dimension | Ø 12 x 60 mm | Ø 12 x 60 mm |
| Interface | 2x PNP: Normally open (NO) |
PNP: Normally open (NO) PNP: Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation |
| Special optical feature |
Fixed focus Fixed background suppression |
Fixed focus Fixed background suppression |
| Beam characteristic | Focus, typical at 25 mm | Focus, typical at 25 mm |
| Light spot size | Ø 2 mm at 25 mm | Ø 2 mm at 25 mm |
| Light type | LED Red light | LED Red light |
| Range | 1...25 mm | 1...25 mm |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported