Similar Illustration
Only CAD model download is supported
Through-beam sensors
Series
08E
Dimension
Ø 8 x 40 mm
Interface
PNP Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Recommended alternative
BOS020A
Through-beam sensors
BOS 08E-PO-KE20-S49
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 08E-PO-KE20-00,2-S49 | BOS 08E-PO-KE20-S49 | |
|
-
List price
|
-
List price
|
|
| Series | 08E | 08E |
|---|---|---|
| Dimension | Ø 8 x 40 mm | Ø 8 x 40 mm |
| Interface | PNP Normally closed (NC) | PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (receiver) | Through-beam sensor (receiver) |
| Range | 0...2.2 m | 0...2.2 m |
| Connection | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR | Connector, M8x1-Male, 3-pin |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE EAC WEEE |
CE UKCA cULus WEEE |
| Light type | - | LED Red light |
Only CAD model download is supported