Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cubical diffuse sensors with different types of light up to 150 mm range
Series
R020K
Dimension
7.7 x 26.8 x 13.5 mm
Interface
PNP: Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, HGA fixed
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BOS R020K-PS-RF11-02 | BOS R020K-PS-RF11-00,2-S49 | BOS R020K-PS-RF11-00,2-S75 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Series | R020K | R020K | R020K |
|---|---|---|---|
| Dimension | 7.7 x 26.8 x 13.5 mm | 7.7 x 26.8 x 13.5 mm | 7.7 x 26.8 x 13.5 mm |
| Interface | PNP: Normally open (NO) | PNP: Normally open (NO) | PNP: Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, HGA fixed | Diffuse sensor, HGA fixed | Diffuse sensor, HGA fixed |
| Special optical feature | Background suppression | Background suppression | Background suppression |
| Beam characteristic | Focus, typical at 15 mm | Focus, typical at 15 mm | Focus, typical at 15 mm |
| Light spot size | Ø 3 mm at 15 mm | Ø 3 mm at 15 mm | Ø 3 mm at 15 mm |
| Light type | LED Red light | LED Red light | LED Red light |
| Range | 1...30 mm | 1...30 mm | 1...30 mm |
| Connection | Cable, 2.00 m, PVC | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PVC | Cable with connector, M8x1-Male, 4-pin, 0.20 m, PVC |
| Housing material | ABS | ABS | ABS |
| Material sensing surface | PMMA | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
Only CAD model download is supported