Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cubical retro-reflective sensors with different types of light up to 3 m range
Series
R020K
Dimension
7.7 x 26.8 x 13.5 mm
Interface
PNP: Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BOS R020K-PO-PR11-02 | BOS R020K-PO-PR11-00,2-S49 | |
|
-
List price
|
-
List price
|
|
| Series | R020K | R020K |
|---|---|---|
| Dimension | 7.7 x 26.8 x 13.5 mm | 7.7 x 26.8 x 13.5 mm |
| Interface | PNP: Normally closed (NC) | PNP: Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Light type | LED Red light | LED Red light |
| Light spot size | Ø 11 mm at 250 mm | Ø 11 mm at 250 mm |
| Range | 0...3 m | 0...3 m |
| Connection | Cable, 2.00 m, PVC | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PVC |
| Housing material | ABS | ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
Only CAD model download is supported