- Series
- R020K
- Dimension
- 7.7 x 26.8 x 13.5 mm
- Interface
- PNP Normally closed (NC)
- Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Diffuse sensor, HGA fixed
- Special optical feature
- Background suppression
- Light type
- LED Red light
- Light spot size
- Ø 2 mm at 8 mm
- Range
- 1...15 mm
- Connection
- Cable with connector, M8x1-Male, 3-pin, 0.20 m, PVC
- Housing material
- ABS
- Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
CE
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-09-04
- ECLASS 11.0
- 27-27-09-04
- ECLASS 5.1.4
- 27-27-09-04
- ECLASS 6.2
- 27-27-09-04
- ECLASS 8.1
- 27-27-09-04
- ECLASS 9.0
- 27-27-09-04
- ECLASS 9.1
- 27-27-09-04
- ETIM 4.0
- EC001822
- ETIM 5.0
- EC001822
- ETIM 6.0
- EC001822
- ETIM 7.0
- EC001822
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528