Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cubical retro-reflective sensors with different light types for washdown
Special characteristics
Washdown
Series
R01E
Dimension
20 x 32 x 9 mm
Interface
PNP: Normally open (NO)
Principle of operation
Photoelectric sensor
This product is part of the classic portfolio, that means
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
|
Recommended successor product
|
|
|
|
|
|
| BOS R01E-PS-KR20-00,2-S49 | BOS Q08M-PS-PR20-00,2-S49 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | - |
|---|---|---|
| Series | R01E | Q08M |
| Dimension | 20 x 32 x 9 mm | 8 x 44 x 8 mm |
| Interface | PNP: Normally open (NO) | PNP: Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Light spot size | Ø 3.0 mm Light exit | Ø 3.0 mm Light exit |
| Range | 1 m | 0...1 m |
| Connection | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR | Cable with connector, 0.20 m, PUR |
| Housing material | 1.4404 stainless steel | Zinc, Die casting, nickel-plated |
| Material sensing surface | PA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus Ecolab WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported