Cubical diffuse sensors with different light types for washdown
|
|
Recommended successor product
|
|
|
|
|
|
| BOS R01E-NS-KD20-02 | BOS Q08M-NS-KF21-00,2-S49 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | - |
|---|---|---|
| Series | R01E | Q08M |
| Dimension | 20 x 32 x 9 mm | 8 x 44 x 8 mm |
| Interface | NPN Normally open (NO) | NPN Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, (energetic) | Diffuse sensor, Triangulation |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Light spot size | Ø 3.0 mm Light exit | Ø 3 mm Light exit |
| Range | 1...100 mm | 5...30 mm |
| Connection | Cable, 2.00 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR |
| Housing material | 1.4404 stainless steel | Zinc, Die casting, nickel-plated |
| Material sensing surface | PA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
Ecolab cULus CE WEEE |
CE UKCA cULus WEEE |
| Special optical feature | - | Fixed background suppression |