Cubical retro-reflective sensors with different light types for washdown
This product is part of the classic portfolio, that means
|
|
Recommended successor product
|
|
|
|
|
|
| BOS R01E-PO-KR20-02 | BOS Q08M-PO-PR20-00,2-S49 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | - |
|---|---|---|
| Series | R01E | Q08M |
| Dimension | 20 x 32 x 9 mm | 8 x 44 x 8 mm |
| Interface | PNP Normally closed (NC) | PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Light spot size | Ø 3.0 mm Light exit | Ø 3.0 mm Light exit |
| Range | 1 m | 0...1 m |
| Connection | Cable, 2.00 m, PUR | Cable with connector, 0.20 m, PUR |
| Housing material | 1.4404 stainless steel | Zinc, Die casting, nickel-plated |
| Material sensing surface | PA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus Ecolab WEEE |
CE UKCA cULus WEEE |