Cubical through-beam sensors with different light types for washdown
This product is part of the classic portfolio, that means
|
|
Recommended successor product
|
|
|
|
|
|
| BOS R01E-PO-KE20-02 | BOS R020K-PO-RX11-02 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | - |
|---|---|---|
| Series | R01E | R020K |
| Dimension | 20 x 32 x 9 mm | 7.7 x 26.8 x 13.5 mm |
| Interface | PNP Normally closed (NC) | PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor | Through-beam sensor |
| Light type | LED Red light | LED Red light |
| Range | 0...2.2 m | 0...2 m |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PVC |
| Housing material | 1.4404 stainless steel |
PC PBT |
| Material sensing surface | PA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE UKCA Ecolab WEEE |
CE cULus WEEE UKCA |
| Light spot size | - | Ø 23 mm at 500 mm |