Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cubical through-beam sensors with different light types for washdown
Special characteristics
Washdown
Series
R01E
Dimension
20 x 32 x 9 mm
Interface
NPN: Normally open (NO)
Principle of operation
Photoelectric sensor
This product is part of the classic portfolio, that means
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BOS R01E-NS-KE20-02 | BOS R01E-NS-KE20-00,2-S49 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | Washdown |
|---|---|---|
| Series | R01E | R01E |
| Dimension | 20 x 32 x 9 mm | 20 x 32 x 9 mm |
| Interface | NPN: Normally open (NO) | NPN Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor | Through-beam sensor |
| Light type | LED Red light | LED Red light |
| Range | 0...2.2 m | 0...2.2 m |
| Connection | Cable, 2.00 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR |
| Housing material | 1.4404 stainless steel | 1.4404 stainless steel |
| Material sensing surface | PA | PA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE UKCA Ecolab WEEE |
CE UKCA cULus Ecolab WEEE |
Only CAD model download is supported