Cylindrical throughbeam photoelectric sensors with M18 thread and different types of light
PNP: NO/NC
This product is part of the classic portfolio, that means
|
|
Recommended successor product
|
|
|
|
|
|
| BOS 18E-PI-RE30-S4 | BOS 18M-PI-RE30-S4 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | - |
|---|---|---|
| Series | 18E | 18M |
| Dimension | Ø 18 x 75 mm | Ø 18 x 75 mm |
| Interface |
IO-Link: 1.1 PNP: NO/NC |
IO-Link: 1.1 PNP: NO/NC |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (receiver) | Through-beam sensor (receiver) |
| Light type | LED Red light | LED Red light |
| Range | 0...20 m | 0...20 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | 1.4571 stainless steel | Brass, nickel-plated |
| Material sensing surface | Glass | Glass |
| Operating voltage Ub | 18...30 VDC | 18...30 VDC |
| Approval/Conformity |
cULus CE UKCA WEEE Ecolab |
cULus CE UKCA WEEE |