Similar Illustration
Only CAD model download is supported
Diffuse sensors
Series
18E
Dimension
Ø 18 x 75 mm
Interface
PNP Normally open (NO)
PNP Normally closed (NC)
PNP Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, (energetic)
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BOS 18E-PA-RD30-S4 | BOS 18E-PA-RD20-S4 | |
|
-
List price
|
-
List price
|
|
| Series | 18E | 18E |
|---|---|---|
| Dimension | Ø 18 x 75 mm | Ø 18 x 75 mm |
| Interface |
PNP Normally open (NO) PNP Normally closed (NC) |
PNP: Normally open (NO) PNP: Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, (energetic) | Diffuse sensor, (energetic) |
| Beam characteristic | Divergent | Divergent |
| Light spot size | Ø 50 mm at 600 mm | Ø 50 mm at 600 mm |
| Light type | LED Red light | LED Red light |
| Range | 500 mm | 500 mm |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | 1.4404 stainless steel | 1.4404 stainless steel |
| Material sensing surface | PMMA | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE EAC WEEE |
CE UKCA cULus Ecolab WEEE |
| Special characteristics | - | Washdown |
Only CAD model download is supported