Similar Illustration
Only CAD model download is supported
Diffuse sensors
Special characteristics
Washdown
Series
18E
Dimension
Ø 18 x 75 mm
Interface
PNP Normally open (NO)
PNP Normally closed (NC)
PNP Normally closed (NC)
Principle of operation
Photoelectric sensor
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BOS 18E-PA-RD31-S4 | BOS 18E-PA-RD21-S4 | BOS 18E-PA-RD20-S4 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | Washdown | Washdown |
|---|---|---|---|
| Series | 18E | 18E | 18E |
| Dimension | Ø 18 x 75 mm | Ø 18 x 75 mm | Ø 18 x 75 mm |
| Interface |
PNP Normally open (NO) PNP Normally closed (NC) |
PNP: Normally open (NO) PNP: Normally closed (NC) |
PNP: Normally open (NO) PNP: Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, (energetic) | Diffuse sensor, (energetic) | Diffuse sensor, (energetic) |
| Beam characteristic | Divergent | Divergent | Divergent |
| Light type | LED Red light | LED Red light | LED Red light |
| Range | 250 mm | 250 mm | 500 mm |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | 1.4404 stainless steel | 1.4404 stainless steel | 1.4404 stainless steel |
| Material sensing surface | PMMA | Glass | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus Ecolab EAC WEEE |
CE UKCA cULus Ecolab WEEE |
CE UKCA cULus Ecolab WEEE |
| Light spot size | - | - | Ø 50 mm at 600 mm |
Only CAD model download is supported