Similar Illustration
Only CAD model download is supported
Cylindrical throughbeam photoelectric sensors with M18 thread and different types of light
Special characteristics
Washdown
Series
18E
Dimension
Ø 18 x 75 mm
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (Emitter)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BOS 18E-X-RS30-S4 | BOS 18E-X-RS20-S4 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | Washdown |
|---|---|---|
| Series | 18E | 18E |
| Dimension | Ø 18 x 75 mm | Ø 18 x 75 mm |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (Emitter) | Through-beam sensor (Emitter) |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Range | 0...20 m | 0...20 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | 1.4404 stainless steel | 1.4404 stainless steel |
| Material sensing surface | PMMA | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus Ecolab WEEE |
Ecolab cULus CE UKCA WEEE |
Only CAD model download is supported