Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylindrical throughbeam photoelectric sensors with M18 thread and different types of light
Special characteristics
Washdown
Series
18E
Dimension
Ø 18 x 75 mm
Interface
PNP: Normally open (NO)
PNP: Normally closed (NC)
PNP: Normally closed (NC)
Principle of operation
Photoelectric sensor
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BOS 18E-PA-RE30-S4 | BOS 18E-PA-RE20-S4 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | Washdown |
|---|---|---|
| Series | 18E | 18E |
| Dimension | Ø 18 x 75 mm | Ø 18 x 75 mm |
| Interface |
PNP: Normally open (NO) PNP: Normally closed (NC) |
PNP: Normally open (NO) PNP: Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (receiver) | Through-beam sensor (receiver) |
| Light type | LED Red light | LED Red light |
| Range | 0...20 m | 0...20 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | 1.4404 stainless steel | 1.4404 stainless steel |
| Material sensing surface | PMMA | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus Ecolab WEEE |
Ecolab CE UKCA cULus WEEE |
Only CAD model download is supported