Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylindrical retro-reflective photoelectric sensors with M18 thread and different types of light
Special characteristics
Washdown
Series
18E
Dimension
Ø 18 x 75 mm
Interface
PNP: Normally open (NO)
PNP: Normally closed (NC)
PNP: Normally closed (NC)
Principle of operation
Photoelectric sensor
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BOS 18E-PA-PR30-S4 | BOS 18E-PA-PR20-S4 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | Washdown |
|---|---|---|
| Series | 18E | 18E |
| Dimension | Ø 18 x 75 mm | Ø 18 x 75 mm |
| Interface |
PNP: Normally open (NO) PNP: Normally closed (NC) |
PNP: Normally open (NO) PNP: Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Light spot size | Ø 300 mm at 7 m | Ø 300 mm at 7 m |
| Range | 5 m | 5 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | 1.4404 stainless steel | 1.4404 stainless steel |
| Material sensing surface | PMMA | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
Ecolab cULus CE UKCA WEEE |
CE UKCA cULus Ecolab WEEE |
Only CAD model download is supported