Cylindrical throughbeam photoelectric sensors with M8 thread and different types of light
|
|
Recommended successor product
|
|
|
|
|
|
| BOS 08E-NS-LE20-00,2-S49 | BOS 08E-PS-KE20-S49 | |
|
-
List price
|
-
List price
|
|
| Series | 08E | 08E |
|---|---|---|
| Dimension | Ø 8 x 40 mm | Ø 8 x 40 mm |
| Interface | Normally open (NO) | PNP Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (receiver) | Through-beam sensor (receiver) |
| Light type | Laser Red light | LED Red light |
| Range | 0...3 m | 0...2.2 m |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA cULus WEEE |
| Connection | - | Connector, M8x1-Male, 3-pin |