Inexpensive and small entry-level version of our cubic diffuse sensors
|
|
Alternative
|
|
|
|
|
|
| BOS 5K-PU-LH12-S49 | BOS 5K-PU-LH12-S75 | |
|
-
List price
|
-
List price
|
|
| Series | 5K | 5K |
|---|---|---|
| Dimension | 10.8 x 43.5 x 19.5 mm | 10.8 x 43.5 x 19.5 mm |
| Interface | PNP NO/NC | PNP NO/NC |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation |
| Special optical feature | Background suppression | Background suppression |
| Beam characteristic | Focus, typical at 260 mm | Focus, typical at 260 mm |
| Light type | Laser Red light | Laser Red light |
| Light spot size | 0.2 x 0.3 mm at focal point | 0.2 x 0.3 mm at focal point |
| Range | 20...300 mm | 20...300 mm |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 4-pin |
| Housing material |
PC PBT |
PC PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE WEEE UKCA |
cULus CE WEEE UKCA |
| Trademark | - | Global |