Inexpensive and small entry-level version of our cubic retro-reflective photoelectric sensors
|
|
Alternative
|
|
|
|
|
|
| BOS 5K-PU-LR10-S49 | BOS 5K-PU-LR10-S75 | |
|
-
List price
|
-
List price
|
|
| Series | 5K | 5K |
|---|---|---|
| Dimension | 10.8 x 43.5 x 19.5 mm | 10.8 x 43.5 x 19.5 mm |
| Interface | PNP NO/NC | PNP NO/NC |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Beam characteristic | Divergent | Divergent |
| Light type | Laser Red light | Laser Red light |
| Light spot size | Ø 5 mm at 3 m | Ø 5 mm at 3 m |
| Range | 0...10 m | 0...10 m |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 4-pin |
| Housing material |
PC PBT |
PC PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE WEEE UKCA |
cULus CE WEEE UKCA |
| Trademark | - | Global |