Through-beam sensors
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BOS 18M-XT-RS21-S4 | BOS 18M-X-RS21-S4 | |
|
-
List price
|
-
List price
|
|
| Series | 18M | 18M |
|---|---|---|
| Dimension | Ø 18 x 75 mm | Ø 18 x 75 mm |
| Input function | Test (Emitter off) | - |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (Emitter) | Through-beam sensor (Emitter) |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Light spot size | Ø 350 mm at 10 m | Ø 350 mm at 10 m |
| Range | 0...20 m | 0...20 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | Glass, AR coated | Glass, AR coated |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
| Scope of delivery |
2x nut M18x1 User manual |
2x nut M18x1 User manual |