Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylindrical throughbeam photoelectric sensors with M18 thread and different types of light
Series
18M
Dimension
Ø 18 x 75 mm
Interface
PNP: Normally open (NO)
PNP: Normally closed (NC)
PNP: Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BOS 18M-PA-RE21-S4S | BOS 18M-PA-RE21-S4 | |
|
-
List price
|
-
List price
|
|
| Series | 18M | 18M |
|---|---|---|
| Dimension | Ø 18 x 75 mm | Ø 18 x 75 mm |
| Interface |
PNP: Normally open (NO) PNP: Normally closed (NC) |
PNP: Normally open (NO) PNP: Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (receiver) | Through-beam sensor (receiver) |
| Light type | LED Red light | LED Red light |
| Range | 0...20 m | 0...20 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | Glass, AR coated | Glass, AR coated |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Scope of delivery |
User manual 2x nut M18x1 |
User manual 2x nut M18x1 |
Only CAD model download is supported