Cubical diffuse sensors with different light types for washdown
PNP: Normally open (NO)
This product is part of the classic portfolio, that means
|
|
Recommended successor product
|
|
|
|
|
|
| BOS R01E-UI-KH22-00,2-S49 | BOS R020K-PS-RH12-00,2-S75 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | - |
|---|---|---|
| Series | R01E | R020K |
| Dimension | 20 x 32 x 9 mm | 7.7 x 32.5 x 13.5 mm |
| Interface |
IO-Link: 1.1 PNP: Normally open (NO) |
PNP Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation |
| Special optical feature | Background suppression | Background suppression |
| Beam characteristic | Divergent | Focus, typical at 15 mm |
| Light type | LED Red light | LED Red light |
| Light spot size | Ø 3.0 mm Light exit | Ø 4.4 mm at 80 mm |
| Range | 1...100 mm | 1...150 mm |
| Connection | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR | Cable with connector, M8x1-Male, 4-pin, 0.20 m, PVC |
| Housing material | 1.4404 stainless steel | ABS |
| Material sensing surface | PA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE UKCA Ecolab WEEE |
CE cULus WEEE UKCA |