Products
Industries & Solutions
Company
Service & Support

BOS026K

BOS 21M-UUI-LH31-S4

Cubic diffuse sensors with different types of light

Series
21M
Dimension
15 x 51 x 42.5 mm
Interface
IO-Link: 1.1
2x PNP/NPN/push-pull: NO/NC
Input function
Reset counter
Principle of operation
Photoelectric sensor
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
21M
Dimension
15 x 51 x 42.5 mm
Interface
IO-Link: 1.1
2x PNP/NPN/push-pull: NO/NC
Input function
Reset counter
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, Triangulation
Special optical feature
Background suppression
CCD technology
Beam characteristic
Focus, typical at 400 mm
Light spot size
0.5 x 1.5 mm at 200 mm
Light type
Laser Red light
Range
30...200 mm
Connection
Connector, M12x1-Male, 4-pin
Housing material
Zinc, Die casting, Painted
Aluminum, Glass, PC
Material sensing surface
Glass, AR coated
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Scope of delivery
User manual
Classifications
ECLASS 10.1
27-27-09-04
ECLASS 11.0
27-27-09-04
ECLASS 12.0
27-27-09-03
ECLASS 13.0
27-27-09-03
ECLASS 14.0
27-27-09-03
ECLASS 5.1.4
27-27-09-04
ECLASS 6.2
27-27-09-04
ECLASS 8.1
27-27-09-04
ECLASS 9.0
27-27-09-04
ECLASS 9.1
27-27-09-04
ETIM 4.0
EC002719
ETIM 5.0
EC002719
ETIM 6.0
EC002719
ETIM 7.0
EC002719
ETIM 8.0
EC002719
ETIM 9.0
EC002719
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue