Similar Illustration
Only CAD model download is supported
Cylindrical retro-reflective photoelectric sensors with M18 thread and different types of light
Series
18MR
Dimension
Ø 18 x 92 mm
Interface
PNP Normally open (NO)
PNP Normally closed (NC)
PNP Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BOS 18MR-PA-PR20-S4 | BOS 18MR-PA-PR20-S4S | |
|
-
List price
|
-
List price
|
|
| Series | 18MR | 18MR |
|---|---|---|
| Dimension | Ø 18 x 92 mm | Ø 18 x 92 mm |
| Interface |
PNP Normally open (NO) PNP Normally closed (NC) |
PNP Normally open (NO) PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Range | 0...6 m | 0...6 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | Glass | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Scope of delivery | - |
2x nut M18x1 User manual |
Only CAD model download is supported