Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Square diffuse sensors with different light types
Series
Q08M
Dimension
8 x 44 x 8 mm
Interface
PNP: Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, Triangulation
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BOS Q08M-PS-KF21-02 | BOS Q08M-PS-KF21-00,2-S49 | |
|
-
List price
|
-
List price
|
|
| Series | Q08M | Q08M |
|---|---|---|
| Dimension | 8 x 44 x 8 mm | 8 x 44 x 8 mm |
| Interface | PNP: Normally open (NO) | PNP: Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation |
| Special optical feature | Fixed background suppression | Fixed background suppression |
| Beam characteristic | Divergent | Divergent |
| Light spot size | Ø 3 mm Light exit | Ø 3 mm Light exit |
| Light type | LED Red light | LED Red light |
| Range | 5...30 mm | 5...30 mm |
| Connection | Cable, 2.0 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR |
| Housing material | Zinc, Die casting, nickel-plated | Zinc, Die casting, nickel-plated |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported