Similar Illustration
Only CAD model download is supported
Cubic throughbeam photoelectric sensors with different types of light up to 18 m range
Special characteristics
Washdown
Series
6K
Dimension
12 x 37.9 x 21 mm
Interface
PNP NO/NC
Input function
Key disable on/off
Same function as button
Same function as button
This product is part of the classic portfolio, that means
Recommended alternative
BOS016F
Through-beam sensors
BOS 23K-PU-RE10-S4
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
|
Recommended successor product
|
|
|
|
|
|
| BOS 6K-PU-RE10-PU-03 | BOS 23K-PU-RE10-S4 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | Washdown |
|---|---|---|
| Series | 6K | 23K |
| Dimension | 12 x 37.9 x 21 mm | 23 x 51 x 52.4 mm |
| Interface | PNP NO/NC | PNP NO/NC |
| Input function |
Key disable on/off Same function as button |
Same function as button Key disable on/off |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (receiver) | Through-beam sensor (receiver) |
| Light type | LED Red light | LED Red light |
| Range | 0...13 m | 0...25 m |
| Connection | Cable, 3.00 m, TPU | Connector, M12x1-Male, 4-pin |
| Housing material | ABS |
PC ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE Ecolab WEEE |
CE Ecolab cULus WEEE |
Only CAD model download is supported